Product Details
Accessories
Rod eye
- Model No.
- Rod eye Clevis
- Documents / Download
Digital Catalog
CKD plus Members Only
- Features
[Diverse lineup]
Rod eye (I) and rod clevis (Y) are available for each model of the cylinder.Rod clevis has pin and snap ring attached.
- Variations
-
- Model No.※-I
- Product name
- Rod eye
- Applicable bore size
- φ10, φ12, φ16, φ20, φ25, φ30, φ32, φ40, φ50, φ63, φ75, φ80, φ100, φ125, φ140, φ160, φ180, φ200, φ250
- Thread size
- M4, M5, M6, M8 x 1.0, M8, M10 x 1.25, M12 x 1.5, M14 x 1.5, M14, M16 x 1.5, M18 x 1.5, M22 x 1.5, M26 x 1.5, M30 x 1.5, M36 x 1.5, M40 x 1.5, M45 x 1.5, M56 x 2
- Remarks
- Model No.※-Y
- Product name
- Rod clevis
- Applicable bore size
- φ10, φ12, φ16, φ20, φ25, φ30, φ32, φ40, φ50, φ63, φ75, φ80, φ100, φ125, φ140, φ160, φ180, φ200, φ250
- Thread size
- M4, M5, M6, M8 x 1.0, M8, M10 x 1.25, M12 x 1.5, M14 x 1.5, M14, M16 x 1.5, M18 x 1.5, M22 x 1.5, M26 x 1.5, M30 x 1.5, M36 x 1.5, M40 x 1.5, M45 x 1.5, M56 x 2
- Remarks